MITSUBISHI ELECTRIC Changes for the Better
Germany

Terminal cover. For SD-N180, 220 mit TH-N -Load-side

FA-MC: Mechanical Option

SeriesMS-N CONTACTOR& MTR.PROT.RELAY
TypeCOVER

Product Dimensions & Weight

Depth (mm)138
Width (mm)170
Height (mm)363

Conformity

CECOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)24,36
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B