MITSUBISHI ELECTRIC Changes for the Better
Germany

32 point input for sensor, 5-12V DC input (1.2/3.3mA), sink, 32 points/common

FA-MOD PLC: Digital Input Module

SeriesMELSEC-Q SERIES
TypeDC INPUT (PLUS/MINUS COMMON)
Occupied I/O Points on PLC32
Integrated Digital Inputs32
Rated Input Voltage (VDC)5/12
WiringCONNECTOR
Int. Current Consumption (A)0,07

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,12

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO