Series | MELIPC MI3000 |
---|---|
Type | INDUSTRIAL PANEL PC |
Display | TFT |
Display Colour | 16 MLN |
Display Size (Inch) | 21,5 |
Resolution (Pixels) | 1920X1080 |
Power Supply (V) | 24 |
Current Type | DC |
Protection Class | IP66 |
Internal Memory Capacity (MB) | 65536 |
Memory Card Slot | SATA SSD X 1 INTERFACE |
USB | 4 |
Ethernet Port | 3 |
RS-232 | 2 |
RS-422/485 | 1 |
RS-422 | 1 |
Slot for Optional Cards | YES |
Depth (mm) | 88,8 |
---|---|
Weight (kg) | 9,8 |
Width (mm) | 558,4 |
Height (mm) | 349,8 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 980 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 140 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |