MITSUBISHI ELECTRIC Changes for the Better
Germany

MELIPC MI3000;Win10IoT;PCAP;DC;15" XGA;16,77M colors;RS-232/422/485;USB;Eth

FA-HMI: Human Machine Interface

SeriesMELIPC MI3000
TypeINDUSTRIAL PANEL PC
DisplayTFT
Display Colour16 MLN
Display Size (Inch)15
Resolution (Pixels)1024X768
Power Supply (V)24
Current TypeDC
Protection ClassIP66
Internal Memory Capacity (MB)65536
Memory Card SlotSATA SSD X 1 INTERFACE
USB4
Ethernet Port3
RS-2322
RS-422/4851
RS-4221
Slot for Optional CardsYES

Product Dimensions & Weight

Depth (mm)86
Weight (kg)7
Width (mm)382,2
Height (mm)307,3

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1350
Steel (g)0
Glass (g)0
Other plastic (g)770
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO