MITSUBISHI ELECTRIC Changes for the Better
Germany

DISPLAY;21,5"TFT;DC;1920x1080;16:9;PCT

FA-HMI: Human Machine Interface

SeriesINDUSTRIAL PC
TypeINDUSTRIAL PANEL PC
DisplayTFT
Display Colour16 MLN
Display Size (Inch)21,5
Resolution (Pixels)1920X1080
Power Supply (V)12-24
Current TypeDC
Protection ClassIP66F
USB1

Product Dimensions & Weight

Width (mm)562,4
Height (mm)382,4
Depth (mm)50,85
Weight (kg)7,87

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO