IPPC 1680P-6100U

Material number 606886
IPC;15,6"TFT;DC;1366x768;16:9;PCT;i3-6100U 2,3GHz;8GB RAM;64GB SSD MLC;Win10 IoT

FA-HMI: Human Machine Interface

SeriesINDUSTRIAL PC
TypeINDUSTRIAL PANEL PC
DisplayTFT
Display Colour16 MLN
Display Size (Inch)15,6
Resolution (Pixels)1366X768
Power Supply (V)24
Current TypeDC
Protection ClassIP66
Internal Memory Capacity (MB)8.192
Memory Card SlotSSD
USB4
Ethernet Port2
RS-2322
RS-422/4851
Slot for Optional CardsYES

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)5,1
Styrofoam (g)396,1
Cardboard (g)1.220
Steel (g)1,4
Glass (g)0
Other plastic (g)47,4
Wood (g)0
Other paper (g)0

Environmental

Dangerous Goods Class9
WEEEB2B
Dangerous Goods IdentifierUN3091