MITSUBISHI ELECTRIC Changes for the Better
Germany

HMI Programming-S/W for GOT2000/1000+SoftGOT;germ;USB;5 PC´s

FA-Software: Software HMI

Number of Licenses5
TypeGT WORKS3
SeriesMELSOFT GT SERIES
Distribution VersionUSB

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO