GT2310-VTBD

Material number 270569
GOT2000;10,4"TFT;DC;VGA;65k colors;RS-422/485;RS-232;USB;Eth;SD;Black

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT23 MODEL
DisplayTFT
Display Colour65.536
Display Size (Inch)10,4
Resolution (Pixels)640X480
Power Supply (V)24
Current TypeDC
Protection ClassIP67F
Internal Memory Capacity (MB)9
Memory Card SlotSD
USB2
Ethernet Port1
RS-2321
RS-422/4851
Network OptionsMODBUS, ETHERNET, CCLINK

Product Dimensions & Weight

Depth (mm)56
Weight (kg)1,9
Width (mm)303
Height (mm)218

Conformity

CECOMPLIANT
Shipping ApprovalsNON-COMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)78.537,44
Steel (g)0
Glass (g)0
Other plastic (g)4,32
Wood (g)0
Other paper (g)78,36

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B