MITSUBISHI ELECTRIC Changes for the Better
Germany

iQ Monozukuri Process Remote Monitoring; GOT Template; 10 Licenses (50 GOTs)

FA-Software: Software HMI

Number of Licenses10
TypePROCESS REMOTE MONITORING
SeriesIQ MONOZUKURI
Distribution VersionDIGITAL

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)85
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)64,4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO