MITSUBISHI ELECTRIC Changes for the Better
Germany

iQ Monozukuri Process Remote Monitoring; GOT Template; 5 Licenses (25 GOTs)

FA-Software: Software HMI

SeriesIQ MONOZUKURI
TypePROCESS REMOTE MONITORING
Distribution VersionDIGITAL
Number of Licenses5

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)85
Steel (g)0
Glass (g)0
Other plastic (g)64,4
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO