MITSUBISHI ELECTRIC Changes for the Better
Germany

MELIPC MI5000 Industrial PC

FA-MOD PLC: CPU Module

SeriesMELIPC MI5000
TypeINDUSTRIAL PANEL PC

Product Dimensions & Weight

Width (mm)362
Height (mm)106
Depth (mm)119
Weight (kg)2,674

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)1570
Other paper (g)3
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)35
Wood (g)0
Glass (g)0
Others (g)200

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number101-80-4, 872-50-4, 80-05-7, 110-71-4, 1120-71-4, 12060-00-3, 7439-92-1, 2451-62-9, 1303-86-2, 127-19-5
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO