MITSUBISHI ELECTRIC Changes for the Better
Germany

MELIPC MI2000 Industrial PC, without AC cable

FA-MOD PLC: CPU Module

SeriesMELIPC MI2000
TypeINDUSTRIAL PANEL PC

Product Dimensions & Weight

Width (mm)142
Height (mm)177
Depth (mm)238
Weight (kg)3,9

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)708
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)138
Other plastic (g)58
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO