MITSUBISHI ELECTRIC Changes for the Better
Germany

MELIPC MI1000 Industrial PC, without AC cable

FA-MOD PLC: CPU Module

SeriesMELIPC
TypeMI1000
Program Memory4
Program Memory UnitGB
USB4
Ethernet Port2
RS-2321

Product Dimensions & Weight

Width (mm)180
Height (mm)26
Depth (mm)150
Weight (kg)0,9

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)46
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B