MITSUBISHI ELECTRIC Changes for the Better
Germany

MELIPC OPC UA Data Collector Software

FA-Software: Software PLC

SeriesEDGE COMPUTING SOFTWARE
Number of Licenses1
TypeOPC UA DATA COLLECTOR
Distribution VersionDVD

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)50
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO