MITSUBISHI ELECTRIC Changes for the Better

Tension controller; LD Series; open-loop type

FA-Tension Controller:Tension Controller

SeriesLD SERIES
TypeOPEN LOOP
Power Supply (V)24 DC

Product Dimensions & Weight

Depth (mm)88,2
Weight (kg)0,38
Width (mm)100
Height (mm)106

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO