MITSUBISHI ELECTRIC Changes for the Better
Germany

MELSERVO Setup-Software for MR-JE/-J3/-J4/-J5

FA-Software: Software Motion

Number of Licenses1
TypeMR CONFIGURATOR2
Distribution VersionUSB
SeriesMELSOFT MR SERIES

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO