MITSUBISHI ELECTRIC Changes for the Better

MR-JET-350G4-HSN1

Material number 733472
Digital AC-Servo Amplifier; MR-JET; for Motor Power 3,5kW; 400V; Safety;EtherCAT

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-JET
TypeMR-JET
Power Supply 3 Phase (VAC)380-480
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceETHERCAT
Rated Capacity (kW)3,5

Product Dimensions & Weight

Depth (mm)195
Weight (kg)2,3
Width (mm)90
Height (mm)172

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO