MITSUBISHI ELECTRIC Changes for the Better

Digital AC-Servo Amplifier; MR-JET; for Motor Power 3 kW; CC-LinkIE TSN

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-JET
TypeMR-JET
Command InterfaceCC-LINK IE TSN
Rated Capacity (kW)3
Power Supply 3 Phase (VAC)200-240

Product Dimensions & Weight

Depth (mm)205
Weight (kg)2,1
Width (mm)80
Height (mm)196

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)420
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO