MITSUBISHI ELECTRIC Changes for the Better

MR-JET-100G4-HSN1

Material number 733470
Digital AC-Servo Amplifier; MR-JET; for Motor Power 1 kW; 400V; Safety; EtherCAT

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-JET
TypeMR-JET
Power Supply 3 Phase (VAC)380-480
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceETHERCAT
Rated Capacity (kW)1

Product Dimensions & Weight

Depth (mm)195
Weight (kg)1,6
Width (mm)60
Height (mm)172

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO