MITSUBISHI ELECTRIC Changes for the Better
Germany

Servo motor; HG Series; Power 400 W; Torque 1,3 Nm, max. 3,8 Nm; Brake; Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHG-KNS
Rated Capacity (kW)0,4
Rated Torque (Nm)1,3
Maximum Torque (Nm)3,8
Rated Speed (rpm)3000
Maximum Speed (rpm)6000
Inertia (kg*cm2)0,397
BrakeYES
Shaft TypeKEYWAY
Protection ClassIP65
Power Supply (V)200
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304
InertiaLOW INERTIA

Product Dimensions & Weight

Width (mm)60
Height (mm)77,1
Depth (mm)165,1
Weight (kg)1,8

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)110
Other paper (g)36
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number96-45-7, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO