MITSUBISHI ELECTRIC Changes for the Better
Germany

Servo motor; HG Series; Power 200 W; Torque 0,64 Nm, max. 1,9 Nm; Brake; Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHG-KNS
Rated Capacity (kW)0,2
Rated Torque (Nm)0,64
Maximum Torque (Nm)1,9
Rated Speed (rpm)3000
Maximum Speed (rpm)6000
Inertia (kg*cm2)0,247
BrakeYES
Shaft TypeKEYWAY
Protection ClassIP65
Power Supply (V)200
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304
InertiaLOW INERTIA

Product Dimensions & Weight

Width (mm)60
Height (mm)77,1
Depth (mm)143,4
Weight (kg)1,3

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)110
Other paper (g)36
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO