MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

MR-JE-40BF

Material number 312939
Digital AC-Servo Amplifier MR-JE, for Rated Motor up to 400 W, SSCNETIII/H, STO

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-JE
TypeMR-JE
Power Supply (VAC)1PHASE 230V, 3PHASE 230V
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceSSCNETâ…¢/H
Rated Capacity (kW)0,4

Product Dimensions & Weight

Depth (mm)135
Weight (kg)0,9
Width (mm)50
Height (mm)168

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)210
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 108-78-1, 71868-10-5, 119313-12-1, 15571-58-1, 540-97-6, 541-02-6, 556-67-2, 7439-92-1, 79-94-7, 10141-05-6
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO