MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital AC-Servo Amplifier MR-JE, for Motor Power up to 200 W, CC-Link IE Basic

FA-Servo-Motion: Servo Amplifier

SeriesMELSERVO-JE
TypeMR-JE
Rated Capacity (kW)0,2
Number of Axes1
Power Supply 1 Phase (VAC)200-240
Power Supply 3 Phase (VAC)200-240
Dynamic BreakBUILT-IN
Command InterfaceCC-LINK IE FIELD NETWORK

Product Dimensions & Weight

Width (mm)50
Height (mm)168
Depth (mm)135
Weight (kg)0,8

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)210
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number872-50-4, 7439-92-1, 1303-86-2, 127-19-5
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO