MITSUBISHI ELECTRIC Changes for the Better
Germany

Servomotor HG-SN, 1kW; Torque 4.8 Nm, max. torque 14.3 Nm, brake, Key-way

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JE
TypeHG-SN
Rated Capacity (kW)1
Rated Torque (Nm)4,77
Maximum Torque (Nm)14,3
Rated Speed (rpm)2000
Maximum Speed (rpm)3000
Inertia (kg*cm2)13,8
BrakeYES
Shaft TypeKEYWAY
Protection ClassIP67
Power Supply (V)200
Current TypeAC
Encoder Type17-BIT
Encoder Resolution (p/rev)131072
InertiaMEDIUM INERTIA

Product Dimensions & Weight

Width (mm)130
Height (mm)177,5
Depth (mm)222
Weight (kg)8,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)530
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)28
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO