MITSUBISHI ELECTRIC Changes for the Better
Germany

Servomotor HG-KN, 750W; Torque 2.4 Nm, max. torque 7.2 Nm, brake, Key-way

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JE
TypeHG-KN
Rated Capacity (kW)0,75
Rated Torque (Nm)2,4
Maximum Torque (Nm)7,2
Rated Speed (rpm)3000
Maximum Speed (rpm)5000
Inertia (kg*cm2)1,39
BrakeYES
Shaft TypeKEYWAY
Protection ClassIP65
Power Supply (V)200
Current TypeAC
Encoder Type17-BIT
Encoder Resolution (p/rev)131072
InertiaLOW INERTIA

Product Dimensions & Weight

Width (mm)80
Height (mm)80
Depth (mm)202,5
Weight (kg)4

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)300
Other paper (g)36
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)23
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO