MITSUBISHI ELECTRIC Changes for the Better
Germany

Servomotor HG-KN, 100W; Torque 0.32 Nm, max. torque 0.95 Nm

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JE
TypeHG-KN
Rated Capacity (kW)0,1
Rated Torque (Nm)0,32
Maximum Torque (Nm)0,95
Rated Speed (rpm)3000
Maximum Speed (rpm)5000
Inertia (kg*cm2)0,0783
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP65
Power Supply (V)200
Current TypeAC
Encoder Type17-BIT
Encoder Resolution (p/rev)131072
InertiaLOW INERTIA

Product Dimensions & Weight

Width (mm)43
Height (mm)40
Depth (mm)114
Weight (kg)0,57

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)90
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)22
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO