MITSUBISHI ELECTRIC Changes for the Better

MR-J5W3-222G-N1

Material number 502197
Digital AC-Servo Amplifier; MR-J5-G; for Motor Power up to 3 * 200 W; EtherCAT

FA-Servo-Motion: Servo Amplifier

Number of Axes3
Dynamic BreakBUILT-IN
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceETHERCAT
Rated Capacity (kW)0,2
Power Supply 1 Phase (VAC)1PHASE 230V, 3PHASE 230V

Product Dimensions & Weight

Depth (mm)195
Weight (kg)1,8
Width (mm)75
Height (mm)172

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)370
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number108-78-1, 119313-12-1, 13560-89-9, 68-12-2, 71868-10-5, 7439-92-1, 79-94-7, 9036-19-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO