Number of Axes | 2 |
---|---|
Dynamic Break | BUILT-IN |
Series | MELSERVO-J5 |
Type | MR-J5 |
Command Interface | ETHERCAT |
Rated Capacity (kW) | 0,75 |
Power Supply (VAC) | 1PHASE 230V, 3PHASE 230V |
Depth (mm) | 195 |
---|---|
Weight (kg) | 1,9 |
Width (mm) | 85 |
Height (mm) | 172 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 370 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |