MITSUBISHI ELECTRIC Changes for the Better

Digital AC-Servo Amplifier MR-J5W-B for Rated Motor Power up to 2 * 200 W

FA-Servo-Motion: Servo Amplifier

Number of Axes2
Dynamic BreakBUILT-IN
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceSSCNETâ…¢/H
Rated Capacity (kW)0,2
Power Supply 1 Phase (VAC)200-240
Power Supply 3 Phase (VAC)200-240
Safety Function TypeSTO (IEC/EN 61800-5-2)

Product Dimensions & Weight

Depth (mm)195
Weight (kg)1,5
Width (mm)60
Height (mm)172

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO