MITSUBISHI ELECTRIC Changes for the Better

MR-J5D3-100G4-N1

Material number 599384
Digital AC-Servo Amplifier; MR-J5D; 3 axes; Rated output 1 kW; 400V; EtherCAT

FA-Servo-Motion: Servo Amplifier

Number of Axes3
Dynamic BreakBUILT-IN
SeriesMELSERVO-J5
TypeMR-J5
Power Supply (VAC)3PHASE 400V
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceETHERCAT
Rated Capacity (kW)1

Product Dimensions & Weight

Depth (mm)280
Weight (kg)5,9
Width (mm)60
Height (mm)380

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)72
Styrofoam (g)0
Cardboard (g)1,06
Steel (g)0
Glass (g)0
Other plastic (g)40
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO