Number of Axes | 1 |
---|---|
Dynamic Break | BUILT-IN |
Series | MELSERVO-J5 |
Type | MR-J5 |
Command Interface | ETHERCAT |
Rated Capacity (kW) | 7 |
Power Supply (VAC) | 3PHASE 400V |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 1.018 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 5 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 10141-05-6, 540-97-6, 541-02-6, 9036-19-5, 556-67-2, 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |