MITSUBISHI ELECTRIC Changes for the Better

MR-J5-500G4-HSN1

Material number 710507
Digital AC-ServoAmplifier;MR-J5-G;for Motor Power up to 5kW;400V;EtherCAT;Safety

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceETHERCAT
Rated Capacity (kW)5
Power Supply (VAC)3PHASE 400V

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1.018
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 10141-05-6, 540-97-6, 541-02-6, 9036-19-5, 556-67-2, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO