MITSUBISHI ELECTRIC Changes for the Better

MR-J5-500G4-HS

Material number 710503
Digital AC-Servo Amplifier; MR-J5-G; for Motor Power up to 5 kW; 400V; Safety

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceCC-LINK IE TSN
Rated Capacity (kW)5
Power Supply (VAC)3PHASE 400V

Product Dimensions & Weight

Depth (mm)200
Weight (kg)5,2
Width (mm)130
Height (mm)250

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1.018
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 10141-05-6, 540-97-6, 541-02-6, 9036-19-5, 556-67-2, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO