MITSUBISHI ELECTRIC Changes for the Better

Digital AC-Servo Amplifier; MR-J5-G; for Motor Power up to 5kW; RJ type;EtherCAT

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceETHERCAT
Rated Capacity (kW)5
Power Supply 3 Phase (VAC)200-240

Product Dimensions & Weight

Depth (mm)200
Weight (kg)3,7
Width (mm)105
Height (mm)250

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)930
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO