MITSUBISHI ELECTRIC Changes for the Better

MR-J5-25KG4-HS

Material number 735481
Digital AC-Servo Amplifier MR-J5-G, for Motor Power 25 kW; 400V; Safety

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakEXTERNAL OPTION
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceCC-LINK IE TSN
Rated Capacity (kW)25
Power Supply (VAC)3PHASE 400V

Product Dimensions & Weight

Depth (mm)260
Weight (kg)18,1
Width (mm)260
Height (mm)400

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO