MITSUBISHI ELECTRIC Changes for the Better

MR-J5-20G-RJN1

Material number 494699
Digital AC-Servo Amplifier;MR-J5-G; for Motor Power up to 200W; RJ Type;EtherCAT

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceETHERCAT
Rated Capacity (kW)0,2
Power Supply 1 Phase (VAC)200-240
Power Supply 3 Phase (VAC)200-240
Safety Function TypeSTO (IEC/EN 61800-5-2)

Product Dimensions & Weight

Depth (mm)135
Weight (kg)0,8
Width (mm)40
Height (mm)172

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)190
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1067-53-4, 108-78-1, 13560-89-9, 2451-62-9, 540-97-6, 541-02-6, 556-67-2, 68-12-2, 71868-10-5, 7439-92-1, 79-94-7
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO