MITSUBISHI ELECTRIC Changes for the Better

Digital AC-Servo Amplifier; MR-J5-G; for Motor Power up to 2 kW; RJ type

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceCC-LINK IE TSN
Rated Capacity (kW)2
Power Supply 1 Phase (VAC)200-240
Power Supply 3 Phase (VAC)200-240
Safety Function TypeSTO (IEC/EN 61800-5-2)

Product Dimensions & Weight

Depth (mm)195
Weight (kg)2,2
Width (mm)90
Height (mm)172

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)330
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO