MITSUBISHI ELECTRIC Changes for the Better

MR-J5-17KA4-RJ

Material number 735486
Digital AC-Servo Amplifier MR-J5-A, for Motor Power 17 kW; 400V; RJ type

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakEXTERNAL OPTION
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceGENERIC INTERFACE
Rated Capacity (kW)17
Power Supply 3 Phase (VAC)380-480

Product Dimensions & Weight

Depth (mm)260
Weight (kg)12,7
Width (mm)220
Height (mm)400

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO