MITSUBISHI ELECTRIC Changes for the Better
Germany

Servomotor; HK-RT Series; Power 1,5 kW; Torque 4,8 Nm, max. 12,9 Nm; 400V; Brake

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J5
TypeHK-RT
Power Supply (V)400
Rated Capacity (kW)1,5
InertiaULTRA-LOW INERTIA
Rated Torque (Nm)4,8
Maximum Torque (Nm)11,9
Rated Speed (rpm)3000
Inertia (kg*cm2)1,25
BrakeYES
Shaft TypeSTRAIGHT SHAFT
Current TypeAC
Encoder Resolution (p/rev)67108864
Maximum Speed (rpm)6700
Protection ClassIP67
Encoder Type26-BIT

Product Dimensions & Weight

Depth (mm)216,3
Weight (kg)5,5
Width (mm)90
Height (mm)106,6

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)1
Styrofoam (g)0
Cardboard (g)760
Steel (g)0
Glass (g)0
Other plastic (g)6,9
Wood (g)0
Other paper (g)0,5

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO