Series | MELSERVO-J5 |
---|---|
Type | HK-MT |
Rated Capacity (kW) | 0,4 |
Rated Torque (Nm) | 1,3 |
Maximum Torque (Nm) | 3,8 |
Rated Speed (rpm) | 3000 |
Maximum Speed (rpm) | 6700 |
Inertia (kg*cm2) | 0,192 |
Brake | YES |
Shaft Type | STRAIGHT SHAFT |
Protection Class | IP67 |
Power Supply (V) | 200 |
Current Type | AC |
Encoder Type | 26-BIT |
Encoder Resolution (p/rev) | 67108864 |
Width (mm) | 60 |
---|---|
Height (mm) | 76,6 |
Depth (mm) | 160,7 |
Weight (kg) | 1,8 |
CE | COMPLIANT |
---|---|
UKCA | COMPLIANT |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |