MITSUBISHI ELECTRIC Changes for the Better
Germany

Servomotor; HK-KT Series; Power 1 kW; Torque 3,2 Nm; 400V; Safety

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J5
TypeHK-KT
Rated Capacity (kW)1
Rated Torque (Nm)3,2
Maximum Torque (Nm)11,1
Rated Speed (rpm)3000
Maximum Speed (rpm)6500
Inertia (kg*cm2)1,68
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP67
Power Supply (V)400
Current TypeAC
Encoder Type26-BIT
Encoder Resolution (p/rev)67108864
InertiaLOW INERTIA

Product Dimensions & Weight

Width (mm)80
Height (mm)96,6
Depth (mm)141,5
Weight (kg)2,4

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)300
Other paper (g)36
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)21
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO