MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital AC-Servo Amplifier MR-J4-TM for Rated Motor Power 5 kW - EtherNet/IP

FA-Servo-Motion: Servo Amplifier

SeriesMELSERVO-J4
TypeMR-J4
Rated Capacity (kW)5
Number of Axes1
Safety Function TypeSTO (IEC/EN 61800-5-2)
Power Supply 3 Phase (VAC)200-240
Dynamic BreakBUILT-IN
Command InterfaceETHERNET/IP

Product Dimensions & Weight

Width (mm)105
Height (mm)250
Depth (mm)206
Weight (kg)4

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)900
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO