MITSUBISHI ELECTRIC Changes for the Better
Germany
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

Digital AC-Servo Amplifier MR-J4-B, for Motor Power 5 kW, 3rd party motor

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J4
TypeMR-J4
Power Supply 3 Phase (VAC)200-240
Safety Function TypeSTO (IEC/EN 61800-5-2)
Rated Capacity (kW)5

Product Dimensions & Weight

Depth (mm)200
Weight (kg)4
Width (mm)105
Height (mm)250

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)900
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 13560-89-9, 1303-86-2
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B