Number of Axes | 1 |
---|---|
Dynamic Break | EXTERNAL OPTION |
Series | MELSERVO-J4 |
Type | MR-J4 |
Power Supply 3 Phase (VAC) | 380-480 |
Safety Function Type | STO (IEC/EN 61800-5-2) |
Command Interface | PROFINET |
Rated Capacity (kW) | 15 |
Depth (mm) | 266 |
---|---|
Weight (kg) | 13,4 |
Width (mm) | 220 |
Height (mm) | 400 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 240 |
Styrofoam (g) | 0 |
Cardboard (g) | 3.500 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 20 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |