MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital AC-Servo Amplifier MR-J4-B, for Motor Power 15 kW (400), RJ type

FA-Servo-Motion: Servo Amplifier

SeriesMELSERVO-J4
TypeMR-J4
Rated Capacity (kW)15
Number of Axes1
Safety Function TypeSTO (IEC/EN 61800-5-2)
Power Supply 3 Phase (VAC)380-480
Dynamic BreakEXTERNAL OPTION
Command InterfaceSSCNETⅢ/H

Product Dimensions & Weight

Width (mm)220
Height (mm)400
Depth (mm)260
Weight (kg)13,4

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)3500
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)240

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number540-97-6, 15571-58-1, 13560-89-9, 1303-86-2, 80-05-7, 556-67-2, 541-02-6, 7439-92-1, 96-45-7
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO