MITSUBISHI ELECTRIC Changes for the Better

Digital AC-Servo Amplifier MR-J4-B, for Motor Power 11 kW (400), RJ type

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakEXTERNAL OPTION
SeriesMELSERVO-J4
TypeMR-J4
Power Supply 3 Phase (VAC)380-480
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceSSCNETⅢ/H
Rated Capacity (kW)11

Product Dimensions & Weight

Depth (mm)260
Weight (kg)13,4
Width (mm)220
Height (mm)400

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)240
Styrofoam (g)0
Cardboard (g)3.500
Steel (g)0
Glass (g)0
Other plastic (g)20
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number96-45-7, 80-05-7, 556-67-2, 7439-92-1, 1303-86-2, 540-97-6, 15571-58-1, 13560-89-9, 541-02-6
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO