MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital AC-Servo Amplifier MR-J4-TM for Rated Motor Power 100 W - EtherNet/IP

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J4
TypeMR-J4
Command InterfaceETHERNET/IP
Rated Capacity (kW)0,1
Power Supply 1 Phase (VAC)200-240
Power Supply 3 Phase (VAC)200-240
Safety Function TypeSTO (IEC/EN 61800-5-2)

Product Dimensions & Weight

Depth (mm)161
Weight (kg)1
Width (mm)50
Height (mm)168

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)240
Styrofoam (g)0
Cardboard (g)3500
Steel (g)0
Glass (g)0
Other plastic (g)20
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO