MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital AC-Servo Amplifier MR-J4-A, for Motor Power 100 W, RJ type

FA-Servo-Motion: Servo Amplifier

SeriesMELSERVO-J4
TypeMR-J4
Rated Capacity (kW)0,1
Number of Axes1
Safety Function TypeSTO (IEC/EN 61800-5-2)
Power Supply 1 Phase (VAC)200-240
Power Supply 3 Phase (VAC)200-240
Dynamic BreakBUILT-IN
Command InterfaceGENERIC INTERFACE

Product Dimensions & Weight

Width (mm)40
Height (mm)168
Depth (mm)135
Weight (kg)0,8

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1303-86-2, 68515-42-4, 15571-58-1, 872-50-4, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO