MITSUBISHI ELECTRIC Changes for the Better

Digital AC-Servo Amplifier MR-J4-TM for Rated Motor Power 1 kW(400V) - PROFINET

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J4
TypeMR-J4
Power Supply 3 Phase (VAC)380-480
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfacePROFINET
Rated Capacity (kW)1

Product Dimensions & Weight

Depth (mm)201
Weight (kg)1,7
Width (mm)60
Height (mm)168

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)290
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO