MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital AC-Servo Amplifier MR-J4-TM for Rated Motor Power 1 kW(400V)-EtherNet/IP

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J4
TypeMR-J4
Power Supply 3 Phase (VAC)380-480
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceETHERNET/IP
Rated Capacity (kW)1

Product Dimensions & Weight

Depth (mm)201
Weight (kg)1,7
Width (mm)60
Height (mm)168

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)290
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO